Assembled cables

Assembled cables

Plug and Play

Connect sensors and actuators quickly and easily in the field using assembled cables.

Back to Sensor/actuator cabling

Category

Search in Assembled cables

Show all products in this category

Choose from a range of assembled versions and cable qualities. Halogen-free PUR cabling, which is used as standard, already meets the requirements of many fields of application.

Your advantages

  • The right cable for every application
  • Short connect time, thanks to SPEEDCON fast locking system
  • Reliable signal and data transmission – 360° shielding for environments with electromagnetic interference
  • Numerous sizes – from M5 to M12 as well as 1/2" and 7/8"
  • Wide range of molded valve connectors for the protective circuit
  • Save space with up to 17 positions in one connector

Sensor/actuator cables

Sensor/actuator cabling from Phoenix Contact: sizes  

Sensor/actuator cabling: sizes

Choose sensor/actuator cables from the comprehensive and consistent product range from Phoenix Contact.

  • M5 plugs and sockets (3 and 4-pos.)
  • M8 plugs and sockets (3, 4, 5, 6, and 8-pos.)
  • M12 plugs and sockets (3, 4, 5, 8, 12, and 17-pos.)
  • 1/2" plugs and sockets (2, 3, 4, 5, and 6-pos.)
  • 7/8" plugs and sockets (3, 4, and 5-pos.)

Valve connector cables

Valve connector cables from Phoenix Contact  

Valve connector cables

We supply valve connector cables with an integrated seal in the following designs:

  • A, AD
  • B, BI
  • C, CI

Protective circuits with status indicator are available from Phoenix Contact in a range of different versions:

  • Zener diode
  • Varistor
  • Freewheeling diode

Double valve connectors in designs A, B, and BI are available with a Zener diode version of the protective circuit.

You can choose between various different cable qualities.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurator

Configure products and solutions for your individual application.

Sensor/actuator cables

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close