EVO housings

EVO housings

Ingenious flexibility

HEAVYCON EVO is easy to lock by hand – with the swivel bayonet locking.

Back to Housings

Category

Search in EVO housings

Show all products in this category

With the HEAVYCON EVO industrial connectors, we have developed an innovative and more cost-effective solution for many areas of application. Thanks to the unique swivel cable gland with bayonet locking, you can reduce warehousing by 70%.

Your advantages

  • Safe and reliable use: the housings are shock-proof up to IK09 and meet the requirements for IP66 protection (plastic) and IP66/IP67/IP69K protection (metal)
  • Free choice of components, as HEAVYCON EVO can be combined with all standardized aluminum housings on the market
  • Easy handling: you can choose the cable outlet direction directly at the installation location
  • Reduced storage costs, thanks to the reduced number of parts, as the housing replaces eight conventional sleeve housings
  • Safe even in areas with more stringent requirements, thanks to the use of EMC housings

EVO connectors made from plastic

Quality in plastic

Reliable: EVO plastic connectors

Thanks to the swivel cable outlet, the outlet direction can be adjusted on site. The bayonet locking, which is used in all housings, reduces the number of parts needed by 70%. You only need one housing to cover various outlet directions and screw connections.

HEAVYCON EVO connectors made from high-performance plastic are as robust as heavy-duty metal connectors: they are protected up to IP66 and shock-proof up to IK09.

Additional electrical and mechanical tests prove that HEAVYCON EVO connectors are ideally suited to standard applications, for example, in conventional machine building.

Other areas of application for HEAVYCON EVO plastic connectors include:

  • Machine building
  • Shipbuilding
  • Wind parks
  • Amusement parks
  • Construction vehicles
  • Production lines

EVO connectors made from metal

HEAVYCON EVO metal  

Comprehensive protection: EVO metal connectors

Certain sectors of industry are subjected to particularly harsh conditions. This means, for example, that the transmitted signals and data need to be protected against electromagnetic interference. With our HEAVYCON EVO metal housing we offer a cost-effective solution for these applications. Benefit from the advantages of the HEAVYCON EVO connectors – now also for increased requirements.

The metal connectors also feature the swivel cable outlet and therefore offer all the advantages of the plastic connectors as well as electromagnetic compatibility.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurator

Configure products and solutions for your individual application.

Heavy-duty connectors

Service

HEAVYCON EVO Heavy plug connectors

The new and simple system for many applications.


HEAVYCON EVO industrial connectors

Discover how easy connectors are to handle.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close