Installation systems

Installation systems

Distribute power quickly and easily

A secure cable connection in just a few steps without special tools – with installation systems.

Back to Connectors

Category

Search in Installation systems

Show all products in this category

Connect cables easily and flexibly with our installation systems. Depending on the application, choose between simple cable connections, convenient power distribution, and compact device connections. Robust housings and high degrees of protection facilitate reliable power transmission outdoors and in wet environments.

Your advantages

  • The right connection technology for every application: Fast IDC contact, easy Push-in Technology, and proven screw connection
  • Quick and easy assembly without special tools
  • Flexible power distribution design with fixed and plug-in versions
  • High degree of reliability with robust housings up to IP66/IP68/IP69 degree of protection and IK08 shock resistance
  • The electronics are thoroughly protected as the housing does not need to be opened, even when connecting the power supply

IPD installation system with Push-in Technology

IPD installation system with Push-in Technology  

IPD installation system with Push-in Technology

Simply plug in once for a secure connection: Experience simple power distribution in the field with the IPD installation system.

The IPD (Installation Power Distribution) installation system is fully pluggable and, with Push-in technology, allows the convenient, tool-free connection of 3- and 5-position conductors up to 2.5 mm². For particularly durable and long-lasting power cabling in challenging outdoor and industrial environments, the installation system has IP67 protection against splash water and dust.

IPD connectors

IPD connectors for easy, tool-free installation  

IPD connectors for easy, tool-free installation

The device-side Push-in connection and field-side Push-Lock connection allow you to install IPD connectors quickly and easily. The fast-locking system guarantees easy and reliable mounting, even in particularly difficult installation situations, and the easy replacement of devices in the event of service actions. You can realize wire-to-wire connections easily with male and female connector versions.

IPD panel feed-throughs

Automated wiring in the light with IPD

Automated wiring in the light with IPD

The IPD panel feed-throughs have a Push-in connection on both the field and device side. Conductors are fed through the sleeve and connected directly, without having to open the device. This allows convenient connection, even in hard-to-reach areas.

QPD installation system with QUICKON connection

QPD installation system

QPD installation system

Industrial power distribution does not have to be time-consuming or complicated. The robust IP68/IP69K QPD installation system for capacities up to 690 V/40 A is proof of this. Thanks to the proven QUICKON IDC displacement connection, cables up to 5 x 6.0 mm² can be connected quickly and easily, without the need for stripping or special tools. You can choose either fixed or plug-in connections to create flexible distribution solutions. Device connections can also be implemented easily without having to open the device. This means that the delicate electronics remain protected from environmental influences.

QPD product range overview

QPD product range overview  

QPD product range overview

(1) Panel feed-throughs
Panel feed-throughs are cable glands that can be connected from the outside. As a result, devices no longer need to be opened in order for cables to be connected. This ensures that the manufacturer’s specific protection class is maintained.

(2) Cable connector
The cable connector can be used for cable extensions or repairs. Combined with the connector, the cable connector can be used as a flexible coupling connection.

(3) Connector
The connector with leading PE contact is particularly suitable for replacing devices quickly – whether during servicing or when installing pre-assembled cables. It is coded to prevent mismatching.

(4) T distributor
The compact T distributor makes it easy to install a branch line for loads. 

(5) H distributor
The H distributor is a compact and robust junction box that can be connected quickly. The four connections are connected in parallel to each other, which also allows them to be used as a star distributor.

PRC plastic circular connectors with screw connection

PRC plastic circular connectors with screw connection

PRC plastic circular connectors with screw connection

PRC series circular connectors are ideal for compact and safe power transmission in buildings and outdoor applications. Capable of up to 2000 insertion cycles and IP X5 longitudinal water tightness in the unplugged state, the system is extremely durable and robust. The device connectors, coupler connectors, and field connectors facilitate a multitude of connection solutions for practically every application as a device connection or for power distribution. The comprehensive range of accessories, such as color coding and customer-specific versions, provide additional flexibility.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

Service

Downloads


Industrial electrical installation with QPD

The installation solution in extensive industrial systems.


QPD installation system

Quick and easy assembly

Referrer: https://www.phoenixcontact.com/online/portal/gb?1dmy&urile=wcm%3apath%3a/gben/web/main/products/subcategory_pages/Plug-in_connectors_P-20/6c873b9e-f8e5-4804-b375-44edbba0f763