Installation systems

Installation systems

Distribute power quickly and easily

A secure cable connection in just a few steps without special tools – with installation systems.

Back to Connectors

Category

Search in Installation systems

Show all products in this category

Connect cables quickly and easily without special tools: with the IPD and QPD installation systems from Phoenix Contact. Depending on the application, choose between simple cable connections, power distribution or device connections. The convenient Push-in connection and fast QUICKON IDC displacement connection enable you to reduce cabling time by up to 80%.

Your advantages

  • Time savings of up to 80% for on-site connection
  • Quick and easy assembly without special tools
  • Flexible power distribution design with fixed and plug-in versions
  • High degree of reliability with robust housings up to IP68/IP69K degree of protection and IK07 shock resistance
  • The electronics are thoroughly protected as the housing does not need to be opened, even when connecting the power supply

IPD panel feed-throughs with Push-in connection

Automated wiring in the light with IPD

Automated wiring in the light with IPD

With IPD (Installation Power Distribution), Phoenix Contact provides a device connection solution with IP67 degree of protection that can withstand harsh conditions and features a Push-in connection on both the field and device side. The power connection enables the use of wiring robots on the device side and the use of 3- and 5-pos. cables up to 2.5 mm² on the field side. IPD is based on established industry standards and is intended for use outdoors and in wet environments.

QPD installation system with QUICKON connection

OPD installation system

OPD installation system

Industrial power distribution does not have to be time-consuming or complicated. The robust IP68/IP69K QPD installation system for capacities up to 690 V/40 A is proof of this. Thanks to the proven QUICKON IDC displacement connection, cables up to 5 x 6.0 mm² can be connected quickly and easily, without the need for stripping or special tools. You can choose either fixed or plug-in connections to create flexible distribution solutions. Device connections can also be implemented easily without having to open the device. This means that the delicate electronics remain protected from environmental influences.

QPD product range overview

QPD product range overview  

QPD product range overview

(1) Panel feed-throughs
Panel feed-throughs are cable glands that can be connected from the outside. As a result, devices no longer need to be opened in order for cables to be connected. This ensures that the specific protection class of the manufacturer is maintained.

(2) Cable connector
The cable connector can be used for cable extensions or repairs. Combined with the connector, the cable connector can be used as a flexible coupling connection.

(3) Connector
The connector with leading PE contact is particularly suitable for replacing devices quickly – whether during servicing or when installing pre-assembled cables. It is coded to prevent mismatching.

(4) T distributor
The compact T distributor makes it easy to install a branch line for consumers. 

(5) H distributor
The H distributor is a compact and robust junction box that can be connected quickly. The four connections are connected in parallel to each other, which also enables use as a 4-way distributor.

PRC-Kunststoff-Rundsteckverbinder mit Schraubanschluss

PRC-Kunststoff -Rundsteckverbinder mit Schraubanschluss

PRC-Kunststoff -Rundsteckverbinder mit Schraubanschluss

Rundsteckverbinder der Serie PRC eignen sich optimal für die kompakte und sichere Leistungsübertragung in Gebäude- und Außenanwendungen. Mit bis zu 2000 Steckzyklen und IP X5 Längswasserdichtigkeit im ungesteckten Zustand ist das System äußerst langlebig und robust. Die Geräte-, Kupplungs- und Feldsteckverbinder ermöglichen zahlreiche Anschlusslösungen für nahezu jede Anwendung als Geräteanschluss oder zur Energieverteilung. Zusätzliche Flexibilität bieten das umfangreiche Zubehör, wie Farbkodierung und kundenspezifische Varianten.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

Service

Downloads


Industrial electrical installation with QPD

The installation solution in extensive industrial systems.


QPD installation system

Quick and easy assembly