Machine lights

Machine lights in different versions

Variety for optimum illumination

Find the right LED machine light in the extensive Phoenix Contact product range.

Back to Lighting and signaling

Category

Search in Machine lights

Show all products in this category

The robust PLD machine lights (Phoenix Contact Lighting Devices) set the benchmark in the efficient illumination of industrial systems, using LED technology, glare-free light, series connection, and M12 cabling.

Your advantages

  • The 24 V supply makes servicing easier and increases safety
  • Flexible mounting, thanks to various designs and accessories
  • Install quickly and save components, thanks to M12 cabling
  • Can also be used in machine tools, thanks to resistance against coolants and lubricants

Lots of light for tight spaces: Class 100 PLD machine lights

Class 100 machine light  

Machine light mounted in the machine

Many machines are becoming increasingly compact and have little space for the necessary lighting. The class 100 PLD machine lights with IP54 degree of protection stand out due to the very narrow design. This means that they can be optimally integrated into the machine, even when there is little space.

In the light holder supplied, the light can swivel and the lighting can therefore be optimally aligned. The lights provide extremely good illumination at small to medium distances from the surface to be illuminated. They are available in lengths from 195 to 895 mm. The diameter varies from 25 to 35 mm.

  • Can be mounted in confined spaces due to the narrow design
  • Focused illumination with swivel action
  • Approved for use on the North American market with ETL approval
  • Plug-in supply lines allow free choice of cable length as well as quick and easy installation
     

Excellent illumination for any application: Class 200 PLD machine lights

Class 200 machine light  

Machine light with 70 mm diameter

Class 200 LED machine lights are impressive due to their bright illumination. In comparison to the class 100 LED machine lights, they are suitable for medium to large distances from the target area.

Do you need lighting in a harsh environment? These lights are also the perfect answer because of their high vibration and shock resistance and their resistance to cooling agents and lubricants.

You can ideally integrate the 40 mm diameter versions into new machines. This allows you to illuminate your machine’s interior extremely efficiently and without taking up too much space.

  • 4 mm safety glass makes it possible to use them even in environments with potential mechanical strain
  • Resistant to many cooling agents and lubricants thanks to the Viton® seal
  • Can be used at high temperatures and can be subjected to strong vibrations and shocks
  • Flexible mounting options because both mounting versions (bracket or holder) can be swiveled
  • Approved for use on the North American market with ETL approval

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

Request Catalogues & Brochures

Order the latest information on products and technology to be sent directly to you.

Catalogue  Brochure Request
Order Now

Monday Blog

In this week's blog Nigel discusses what's new in the developing world of Electric Vehicles and infrastructure

Phoenix Contact UK blog
Read now

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information

Find a distributor

Find out more about Phoenix Contact's distribution partners in the UK

Find a distributor
Find a distributor