Communicative signal lights

Overview

Lock system in Kiel-Holtenau  

Lock system in Kiel-Holtenau

  • The lock system for the Kiel Canal has been fitted with a new signaling system as part of modernization efforts.
  • Signal lights are subjected to harsh weather conditions. These include high winds, salt water and even direct sunlight.
  • In order to satisfy these requirements, the new masts have been fitted with signal lights from Phoenix Contact.
  • Industrial communication technology simplifies maintenance and the use of LED technology helps save energy and increase availability.

Customer profile

The Kiel Canal connects the mouth of the Elbe to the Kiel Fjord and saves ships a detour of up to 460 kilometers. The roughly 100 kilometer long waterway runs through Schleswig-Holstein and is one of the busiest artificial waterways in the world.

Application

Mast with signal lights  

Safe signals

The lock system in Kiel-Holtenau has been fitted with a new signaling system as part of modernization efforts. The lights are installed on masts and use red, green, and white signals to notify any approaching vessels whether or not the lock entrance is free.

Only components that conform to the industry standard are used for the monitoring functions. The signal lights are subjected to harsh weather conditions and must therefore satisfy special requirements. These include high winds, salt water and even direct sunlight.

The use of modern industrial communication technology ensures that the control center is permanently informed of the status of the lights. The maintenance department also wants easy installation without having to set addresses or user IDs. This is particularly important when lights have to be replaced for maintenance.

Solution

Service technicians have mobile access to operating data  

Mobile access to LED light operating data

Two new masts in the lock have been fitted with 300 LED signal lights, which support maintenance personnel with status and diagnostic information. This is made possible through the use of industrial communication technology.

The lights are connected using prefabricated cables and M17 hybrid connectors from Phoenix Contact. The hybrid connector simultaneously connects the power supply and the data cable to the light. The connectors cannot be mismatched. Easy installation is particularly important when lights have to be replaced for maintenance. This is where the benefits of an electronic rating plate that can be read via the communication link come into play. This way, the control unit can detect whether or not the correct lamp is connected.

The color, size, and beam angle are transmitted, for example. In the event of faulty installation or replacement, the control unit sends an alarm signal and prevents the light from turning itself on. The light's operating hours and the those of the individual LEDs are recorded separately and stored cyclically in the light.

Signal light  

Durable, thanks to efficient LED technology

LED technology with many benefits

The LED technology in the light helps save energy and increase availability. The latter is a result not only of the extended service life but also of the special wiring of the lights.

When one LED fails, this is detected by a current and voltage monitor and reported back to the higher-level system. According to the instructions from the control system, the other LEDs can be readjusted in order to achieve the same light output.

In addition to the LED monitoring, two scattered light sensors are installed in the signal light, which record whether the LEDs are emitting light as well as their intensity.

The temperature of the light is also recorded in order to ensure operational reliability of the signal light in all instances. If the temperature of the light increases above the permissible range, the light output is reduced or even switched off. This function is supported by notification and alarm messages. If the temperature drops again, the light will resume operation after the message has been acknowledged.

Summary

The locks, which compensate the difference in altitude between the two seas, play a central role in the smooth operation of the Kiel Canal. Lock maintenance is simplified by LED signal lights from Phoenix Contact, because their operational data can be read at anytime.

Maintenance personnel are supported with status and diagnostic information and are therefore continuously informed of the status of the signal lights. A further advantage of the lights is the LED technology, which helps save energy and increase availability.

Products

DescriptionTypeOrder No.
Signal light 300 redCSD-SL 300 RD2701788
Signal light 300 greenCSD-SL 300 GN2701786
Signal light 300 whiteCSD-SL 300 WH2701785
Metal dust protection capST-Z00141616069
Control unit for the signal lightsILC 171 ETH 2TX2700975
Communication outlet for the signal lightsIBS IL 24 RB-T-PAC2861441
Touch panelWP 06T2913645
8-port switch with 2 FO portsFL SWITCH SMCS 6TX/2SFP2989323
Power supply unitQUINT-PS/3AC/24DC/402866802
DIN rail diode moduleQUINT-DIODE/12-24DC/2X20/1X402320157
Surge protection: supplyFLT-SEC-P-T1-1C-350/25-FM2905414
Surge protection: fieldbus outletPT MCR-EST2880749
Base for fieldbus outletPT 2X2-BE2839208
Shield clamp for fieldbus outletSSA 3-62839295
24 V surge protectionPT 2X1-24DC-ST2856087
Base for 24 V surge protectionPT 2X1-BE2856139
DescriptionTypeOrder No.
Signal light 300 redCSD-SL 300 RD
Signal light 300 greenCSD-SL 300 GN
Signal light 300 whiteCSD-SL 300 WH
Metal dust protection capST-Z0014
Control unit for the signal lightsILC 171 ETH 2TX
Communication outlet for the signal lightsIBS IL 24 RB-T-PAC
Touch panelWP 06T
8-port switch with 2 FO portsFL SWITCH SMCS 6TX/2SFP
Power supply unitQUINT-PS/3AC/24DC/40
DIN rail diode moduleQUINT-DIODE/12-24DC/2X20/1X40
Surge protection: supplyFLT-SEC-P-T1-1C-350/25-FM
Surge protection: fieldbus outletPT MCR-EST
Base for fieldbus outletPT 2X2-BE
Shield clamp for fieldbus outletSSA 3-6
24 V surge protectionPT 2X1-24DC-ST
Base for 24 V surge protectionPT 2X1-BE

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Referrer:

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close