Tuoteluettelo - testauslaite, koestusadapterit ja tarvikkeet

Suodatin

10 osumaa

facetDefinition[facetId=PIM_FAC_TEST_SYSTEM_STR, helpText=, helpImageUrl=]

Test device - CHECKMASTER 2 - 2905256

CHECKMASTER 2 test device for testing the function of TRABTECH protective devices

uutta

Test device adapter - CM 2-PA-SEC-HYBRID - 2907889

CHECKMASTER 2 test adapter for the FLT-SEC-H product range.

Test device adapter - CM 2-PA-FLT/VAL-CP/SEC - 2905283

CHECKMASTER 2 test adapter for the FLT-CP, FLT-SEC, VAL-CP, and VAL-SEC product ranges

Test device adapter - CM 2-PA-VAL-MS - 2905265

CHECKMASTER 2 test adapter for the VAL-MS product range

Test device adapter - CM 2-PA-PT/PLT - 2905284

CHECKMASTER 2 test adapter for the PT and PLT-SEC product ranges, 17.5 mm

Test device adapter - CM 2-PA-PT4/PLT3S - 2907019

CHECKMASTER 2 test adapter for the PT and PLT-SEC product ranges, 35 mm

Test device adapter - CM 2-PA-CTM - 2905282

CHECKMASTER 2 test adapter for the CTM product range

uutta

Test device adapter - CM 2-PA-PT/A - 2907891

CHECKMASTER 2 test adapter for the UFBK and UAK PLUGTRAB product ranges.

Label - TRABTECH-PPB - 2783040

Sheet of inspection labels with 190 self-adhesive labels to identify tested protective equipment.

Transport case - PA-CASE 2 - 2906272

Transport case for accommodating 4 TRABTECH CM 2-PA... test adapters

10 Osumat