Tuoteluettelo - lisätarvikkeet ja varaosat

Suodatin

9 osumaa

Charge controller - RAD-SOL-CHG-24- 10 - 2885443

Fully automatic charge controller with electronic protection functions, for photovoltaic systems with a system voltage of 24 V.

Solar module - RAD-SOL-PAN-12- 50 - 2885456

12 V/50 Wp solar module, designed for use in the RAD-SOL-SET-24-100 or RAD-SOL-SET-24-200 solar system. Two or four modules are required to operate the solar system.

Solar battery - RAD-SOL-BAT-12- 40 - 2885469

12 V/40 Ah gel solar battery, designed for use in the RAD-SOL-SET-24-100 solar system. Two batteries are required to operate the solar system.

Battery - RAD-SOL-BAT-12-84 - 5606947

Solar system battery, 12 V, 84 aH, sealed lead acid

Solar battery - RAD-SOL-BAT-12-100 - 2885498

12 V/100 Ah gel solar battery, designed for use in the 200 Wp RAD-SOL-SET-24-200 solar system. Two batteries are required to operate the solar system.

Aluminum plate - RAD-SOL-VENT-COVER - 2917049

Aluminum plate without perforations to cover the gill-type formations on the inside of the RAD-SOL-BOX-24V control cabinet door

Mast clip - RAD-SOL-POLE-MNT - 2917065

Mast clip for mounting on masts with a cross section of 76 mm

Solar panel bracket - RAD-SOL-MKT-200 - 2917337

Solar panel bracket for mounting 4 x RAD-SOL-PAN-12-50 solar panels on the wall or on a mast

Solar panel bracket - RAD-SOL-MKT-100 - 2917735

Solar panel bracket for mounting 2 x RAD-SOL-PAN-12-50 solar panels on the wall or on a mast

9 Osumat