Contact surface material
Conductor cross section
Conductor cross section [AWG]
Contact type
Connection method
Contact diameter
Turned 1.0 mm crimp contact, single male contact, 0.14 - 1.0 mm² conductor cross section, gold-plated
Turned 2.0 mm crimp contact, single male contact, conductor cross section 1.5 - 2.5 mm², gold-plated
Turned 1.0 mm crimp contact, single male contact, conductor cross section 0.35 - 1.0 mm², gold-plated
Turned 1.0 mm crimp contact, single male contact, conductor cross section 0.14 - 0.5 mm², gold-plated
Turned 4.0 crimp contact, single socket contact, 10 mm² conductor cross section, silver-plated
Turned 4.0 crimp contact, single male contact, 10 mm² conductor cross section, silver-plated
Turned 4.0 crimp contact, individual male contact, core diameter 1.5 mm², silver-plated
Turned 4.0 crimp contact, individual male contact, core diameter 2.50 mm², silver-plated
Turned 4.0 crimp contact, individual male contact, core diameter 4.00 mm², silver-plated
Turned 4.0 crimp contact, individual male contact, core diameter 6.00 mm², silver-plated
Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.
Sulje
"$pageName"