Approval
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 8, number of positions: 4, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 65.8 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 10, number of positions: 5, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 74 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, nominal current: 24 A, connection method: Screw connection, number of connections: 10, number of positions: 5, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 107 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 14, number of positions: 7, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 90.5 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, nominal current: 24 A, connection method: Screw connection, number of connections: 14, number of positions: 7, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 139.5 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 16, number of positions: 8, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 99 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 18, number of positions: 9, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 107 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 20, number of positions: 10, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 115 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 22, number of positions: 11, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 123 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 24, number of positions: 12, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 131 mm, height: 81 mm, color: gray, mounting type: Wall mounting
"$pageName"