Tuoteluettelo - koestusrima

Suodatin

28 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=]

Test terminal strip - RSCWE 6-3/2 - 3969917

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 4, number of positions: 2, width: 48.9 mm, height: 70.1 mm, color: gray, mounting type: Wall mounting

Test terminal strip - RSCWE 6-3/3 - 3969918

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 6, number of positions: 3, width: 57.1 mm, height: 70.1 mm, color: gray, mounting type: Wall mounting

Test terminal strip - RSCWE 6-3/3X10 - 3969929

Test terminal strip, 3 pcs., nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 20, number of positions: 10, width: 114.1 mm, height: 70.1 mm, color: gray, mounting type: Wall mounting

Test terminal strip - RSCWE 6-3/4 - 3969920

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 8, number of positions: 4, width: 65.2 mm, height: 70.1 mm, color: gray, mounting type: Wall mounting

Test terminal strip - RSCWE 6-3/5 - 3969921

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 10, number of positions: 5, width: 73.4 mm, height: 70.1 mm, color: gray, mounting type: Wall mounting

Test terminal strip - RSCWE 6-3/6 - 3969922

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 12, number of positions: 6, width: 81.5 mm, height: 70.1 mm, color: gray, mounting type: Wall mounting

Test terminal strip - RSCWE 6-3/7 - 3969923

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 14, number of positions: 7, width: 89.7 mm, height: 70.1 mm, color: gray, mounting type: Wall mounting

Test terminal strip - RSCWE 6-3/8 - 3969924

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 16, number of positions: 8, width: 97.8 mm, height: 70.1 mm, color: gray, mounting type: Wall mounting

Test terminal strip - RSCWE 6-3/9 - 3969925

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 18, number of positions: 9, width: 106 mm, height: 70.1 mm, color: gray, mounting type: Wall mounting

Test terminal strip - RSCWE 6-3/10 - 3969926

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 20, number of positions: 10, width: 114.1 mm, height: 70.1 mm, color: gray, mounting type: Wall mounting

28 Osumat