Tuoteluettelo - koestusrima

Suodatin

15 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]
uutta

Test terminal strip - RSCWE 6-3/2 - 3969917

Test terminal strip, Connection method: Ring cable lug, Number of positions: 2, Width: 48.9 mm, Height: 70.1 mm, Color: gray, Mounting type: Wall mounting

uutta

Test terminal strip - RSCWE 6-3/3 - 3969918

Test terminal strip, Connection method: Ring cable lug, Number of positions: 3, Width: 57.1 mm, Height: 70.1 mm, Color: gray, Mounting type: Wall mounting

uutta

Test terminal strip - RSCWE 6-3/3X10 - 3969929

Test terminal strip, 3 pcs., Connection method: Ring cable lug, Number of positions: 10, Width: 114.1 mm, Height: 70.1 mm, Color: gray, Mounting type: Wall mounting

uutta

Test terminal strip - RSCWE 6-3/4 - 3969920

Test terminal strip, Connection method: Ring cable lug, Number of positions: 4, Width: 65.2 mm, Height: 70.1 mm, Color: gray, Mounting type: Wall mounting

uutta

Test terminal strip - RSCWE 6-3/5 - 3969921

Test terminal strip, Connection method: Ring cable lug, Number of positions: 5, Width: 73.4 mm, Height: 70.1 mm, Color: gray, Mounting type: Wall mounting

uutta

Test terminal strip - RSCWE 6-3/6 - 3969922

Test terminal strip, Connection method: Ring cable lug, Number of positions: 6, Width: 81.5 mm, Height: 70.1 mm, Color: gray, Mounting type: Wall mounting

uutta

Test terminal strip - RSCWE 6-3/7 - 3969923

Test terminal strip, Connection method: Ring cable lug, Number of positions: 7, Width: 89.7 mm, Height: 70.1 mm, Color: gray, Mounting type: Wall mounting

uutta

Test terminal strip - RSCWE 6-3/8 - 3969924

Test terminal strip, Connection method: Ring cable lug, Number of positions: 8, Width: 97.8 mm, Height: 70.1 mm, Color: gray, Mounting type: Wall mounting

uutta

Test terminal strip - RSCWE 6-3/9 - 3969925

Test terminal strip, Connection method: Ring cable lug, Number of positions: 9, Width: 106 mm, Height: 70.1 mm, Color: gray, Mounting type: Wall mounting

uutta

Test terminal strip - RSCWE 6-3/10 - 3969926

Test terminal strip, Connection method: Ring cable lug, Number of positions: 10, Width: 114.1 mm, Height: 70.1 mm, Color: gray, Mounting type: Wall mounting

15 Osumat