Tuoteluettelo - lämpötilan valvontareleet (termistorit)

Suodatin

2 osumaa

Monitoring relay - EMD-BL-PTC - 2906252

Temperature monitoring of the motor winding (maximum 6 PTCs) for temperature sensors according to DIN 44081 and DIN 44082 with short-circuit monitoring of the thermistor circuit, with screw connection.

Monitoring relay - EMD-BL-PTC-PT - 2906253

Temperature monitoring of the motor winding (maximum 6 PTCs) for temperature sensors according to DIN 44081 and DIN 44082 with short-circuit monitoring of the thermistor circuit, with push-in connection.

2 Osumat