Tuoteluettelo - TERMI-POINT®-liitäntä

Suodatin

2 osumaa

Marshalling panel - RV 8-TP(2,4X0,8)L - 3191013

Marshalling panel, nom. voltage: 250 V, nominal current: 5 A, cross section: 0.22 mm² - 0.56 mm², AWG: 20 - 24, connection method: TERMI-POINT®, number of positions: 1, number of connections: 16, width: 7.6 mm, length: 202 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Marshalling panel - RV 8-PV-TP(2,4X0,8)L - 3191039

Marshaling distributor, as potential distributor, all levels are linked together internally. TERMI-POINT connection

2 Osumat