Tuoteluettelo - järjestelmäkaapelointi ja lisätarvikkeet

Suodatin

12 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Muut mahdollisuudet
    Sulje

    Approval



Electronic housing - ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - 2709561

DIN rail connector for DIN rail mounting. Universal for TBUS housing. Gold-plated contacts, 5-pos.

Programming adapter - IFS-USB-PROG-ADAPTER - 2811271

Programming adapter with USB interface, for programming with software. The USB driver is included in the software solutions for the products to be programmed, such as measuring transducers or motor managers.

Adapter module - IFS-OP-CRADLE - 2811886

The adapter (IFS-OP-CRADLE) for the operator interface is ideal for use as a remote operator panel and display device for 17.5 mm/35 mm modules. Can be mounted directly on the DIN rail.

Operator interface - IFS-OP-UNIT - 2811899

The control unit facilitates straightforward parameterization and operation of the MACX MCR(-EX)-...-UI(REL)(-UP) on-site, even without software. With the copying function, other modules can be configured quickly and cost-effectively. Can be snapped onto the 35 mm module.

Power and error message module - MACX MCR-PTB - 2865625

Power and fault signaling module with screw connection, including corresponding ME 17,5 TBUS 1,5/ 5-ST-3,81 GN DIN rail connector

DIN rail bus connectors - ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - 2869728

DIN rail connector for DIN rail mounting. Universal for TBUS housing. Gold-plated contacts, 5-pos.

Power and error message module - MACX MCR-PTB-SP - 2924184

Power and fault signaling module with push-in connection, including corresponding ME 17,5 TBUS 1,5/ 5-ST-3,81 GN DIN rail connector

12 Osumat