Tuoteluettelo - suojaliitäntäkoskettimet

Suodatin

6 osumaa

Shield connection clamp - HC-D 4-BU-2BUS - 1886139

Shield connection, for two shielded cables, incl. two loose socket crimp contacts for PROFIBUS cables.

Shield connection clamp - HC-D 4-2BU - 1886140

Shield connection for two shielded cables on female contact carriers, without loose crimp contacts

Shield connection clamp - HC-D 4-2ST - 1886141

Shield connection for two shielded cables on male contact carriers, without loose crimp contacts

Shield connection clamp - HC-D 4-ST-1BUS - 1886142

Shield connection, for a shielded line on male contact carriers, incl. two loose crimp contacts for PROFIBUS line

Shield connection clamp - HC-D 4-1BU - 1886143

Shield connection for one shielded cable on female contact carriers, without loose crimp contacts

Shield connection clamp - HC-D 4-1ST - 1886144

Shield connection for one shielded cable on male contact carriers, without loose crimp contacts

6 Osumat