Tuoteluettelo – huoltopistokkeet

Suodatin

8 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Interruption plug - FIP-3/1 SERVICE - 3069921

Interruption plug, number of positions: 1, width: 13.6 mm, color: green

Interruption plug - FIP-3/2 SERVICE - 3069920

Interruption plug, number of positions: 2, width: 16.3 mm, color: red

Interruption plug - FIP-3/3 SERVICE - 3069312

Interruption plug, number of positions: 3, width: 24.5 mm, color: red

Interruption plug - FIP-3/4 SERVICE - 3069313

Interruption plug, number of positions: 4, width: 32.6 mm, color: red

Test plug - FTP-2/1 SERVICE - 3069469

Test plug, number of positions: 1, width: 9 mm, color: red

Test plug - FTP-2/2 SERVICE - 3069464

Test plug, number of positions: 2, width: 19.5 mm, color: red

Test plug - FTP-2/3 SERVICE - 3069465

Test plug, number of positions: 3, width: 27.7 mm, color: red

Test plug - FTP-2/4 SERVICE - 3069468

Test plug, number of positions: 4, width: 34.2 mm, color: red

8 Osumat