Approval
Transmission speed
Router for standard routing, NAT, 1:1-NAT and port forwarding, up to 2 x 85 Mbps data throughput
Security appliance in metal housing, with extended temperature range, SD card slot, up to 2 VPN tunnels, simple firewall, router with NAT/1:1 NAT
Security appliance with 4G mobile network interface, SD card slot, 2 VPN tunnels, firewall for easy configuration, router with NAT/1:1 NAT, 4-port switch, 2 SIM card slots
Security appliance, Version for Verizon Wireless (US), 4G mobile network interface, SD card slot, 2 VPN tunnels, firewall for easy configuration, router with NAT/1:1 NAT, 4 port switch
Security appliance, Version for AT&T (US), 4G mobile network interface, SD card slot, 2 VPN tunnels, firewall for easy configuration, router with NAT/1:1 NAT, 4 port switch
Security device with mobile phone interface. SD card slot. 2 VPN tunnels, 2-click firewall for easy configuration, router with NAT/1:1 NAT. 4-port switch. 2 SIM card slots. GPS receiver.
Security router in metal housing with integrated 5-port switch, VPN, with extended temperature range, SD card slot, simple firewall, router with NAT/1:1-NAT
Security appliance in metal housing, with extended temperature range, SD card slot,
intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional VPN/CIFS integrity monitoring
Security appliance in metal housing, with extended temperature range, SD card slot, VPN for 10 VPN tunnels (optionally up to 250 with additional license),
intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional CIFS integrity monitoring
Security appliance in metal housing, with ATEX and IECEx approval with extended temperature range, SD card slot, OPC/Modbus inspector, intelligent firewall with full scope of functions for maximum security and ease of configuration, router with NAT/1:1 NAT, from FW 8.5: VPN for up to 250 tunnels, CIFS Integrity Monitoring, redundancy function
Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.
Sulje
"$pageName"