Tuoteluettelo - tuotantolaitosten valvonta

Suodatin

4 osumaa

Switching device combination - OGM I/O-CE - 2400188

Wide-temperature, IP65-rated, remote I/O monitoring system, configurable for analog inputs, digital inputs, and wireless outputs; intrinsically safe I/O; input power; and network frequency

Switching device combination - OGM RG-CE - 2402935

Wide-temperature, IP65-rated, remote repeater/gateway system configurable for field network, backhaul network, input power and mounting type.

Switching device combination - OGM RG - 2400189

Wide-temperature, IP65-rated, remote repeater/gateway system configurable for field network, backhaul network, input power and mounting type.

Switching device combination - OGM I/O - 2400190

Wide-temperature, IP65-rated, remote I/O monitoring system, configurable for analog inputs, digital inputs, and wireless outputs; intrinsically safe I/O; input power; and network frequency

4 Osumat