Tuoteluettelo - asennusprofiilikotelot UM-ALU

Suodatin

81 osumaa

facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=]

Electronic housing - UM-ALU 4-72 PROFILE 42,5 - 2200917

Panel mounting base, Lower part, color: aluminum color, width: 75 mm, length: 42.5 mm, height: 29.4 mm

Electronic housing - UM-ALU 4-72 PROFILE 60 - 2200918

Panel mounting base, Lower part, color: aluminum color, width: 75 mm, length: 60 mm, height: 29.4 mm

Electronic housing - UM-ALU 4-72 PROFILE 95 - 2200919

Panel mounting base, Lower part, color: aluminum color, width: 75 mm, length: 95 mm, height: 29.4 mm

Electronic housing - UM-ALU 4-72 PROFILE 130 - 2200920

Panel mounting base, Lower part, color: aluminum color, width: 75 mm, length: 130 mm, height: 29.4 mm

Electronic housing - UM-ALU 4-72 PROFILE 165 - 2200921

Panel mounting base, Lower part, color: aluminum color, width: 75 mm, length: 165 mm, height: 29.4 mm

Electronic housing - UM-ALU 4-72 PROFILE 200 - 2200922

Panel mounting base, Lower part, color: aluminum color, width: 75 mm, length: 200 mm, height: 29.4 mm

Electronic housing - UM-ALU 4-72 PROFILE 235 - 2200923

Panel mounting base, Lower part, color: aluminum color, width: 75 mm, length: 235 mm, height: 29.4 mm

Electronic housing - UM-ALU 4-72 PROFILE 990 - 2200924

Panel mounting base, Lower part, color: aluminum color, width: 75 mm, length: 990 mm, height: 29.4 mm

Components of electronic housing - UM-ALU 4-72 FRONT 42,5 - 2200925

Panel mounting base, Front plate, color: aluminum color, width: 71.8 mm, length: 43.8 mm, height: 2 mm

Components of electronic housing - UM-ALU 4-72 FRONT 60 - 2200926

Panel mounting base, Front plate, color: aluminum color, width: 71.8 mm, length: 61.3 mm, height: 2 mm

81 Osumat