Tuoteluettelo - käyttöpistokkeet

Suodatin

14 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Power plug - FWP 3+1 - 3069270

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 4, color: gray

Power plug - FWP 4+1 - 3069271

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 5, color: gray

Power plug - FWP 5+1 - 3069272

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 6, color: gray

Power plug - FWP 6+1 - 3069284

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 7, color: gray

Power plug - FWP 7+1 - 3069298

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 8, color: gray

Power plug - FWP 8+1 - 3069297

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 9, color: gray

Power plug - FWP 9+1 - 1029715

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 10, color: gray

Power plug - FWP 10+1 - 1029716

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 11, color: gray

Power plug - FWP 11+1 - 1029717

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 12, color: gray

Power plug - FWP 12+1 - 3069307

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 13, color: gray

14 Osumat