Tuoteluettelo - PLD-konevalot

Suodatin

28 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Muut mahdollisuudet
    Sulje

    Approval



facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Degree of protection

facetDefinition[facetId=PIM_FAC_LENGTH_STR, helpText=, helpImageUrl=]

LED machine light - PLD M 160 W-95/105 196 - 2702475

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 95 °/105 °, Color temperature 5800 K, Length 196 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 336 - 2702476

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 95 °/105 °, Color temperature 5800 K, Length 336 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 616 - 2702477

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 95 °/105 °, Color temperature 5800 K, Length 616 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 896 - 2702478

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 95 °/105 °, Color temperature 5800 K, Length 896 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 1176 - 2702479

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 95 °/105 °, Color temperature 5800 K, Length 1176 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 260 W-85/95 190/D40 - 2702480

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 85 °/95 °, Color temperature 5000 K, Length 190 mm, Diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, Resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 365/D40 - 2702481

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 85 °/95 °, Color temperature 5000 K, Length 365 mm, Diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, Resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 540/D40 - 2702482

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 85 °/95 °, Color temperature 5000 K, Length 540 mm, Diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, Resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 715/D40 - 2702483

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 85 °/95 °, Color temperature 5000 K, Length 715 mm, Diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, Resistant to coolants and lubricants

LED machine light - PLD M 260 W-75/95 370/D70 - 2702484

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 75 °/95 °, Color temperature 5000 K, Length 370 mm, Diameter 70 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, Resistant to coolants and lubricants

28 Osumat