LED enclosure light, 24 V DC, color temperature 5000 K, length 250 mm, pivoting, can be switched in series, including mounting accessories
LED enclosure light, 24 V DC, color temperature 5000 K, length 375 mm, pivoting, can be switched in series, including mounting accessories
LED enclosure light, 24 V DC, color temperature 5000 K, length 500 mm, pivoting, can be switched in series, including mounting accessories
Door position switch with 3 m cable with open cable end and 0.6 m cable with M8 socket (Snap-in), including mounting accessories
Door position switch with 1 m cable with M8 plug and 0.6 m cable with M8 socket (Snap-in), including mounting accessories
Set for screw mounting of class 400 PLD enclosure lights, including screws and washers
Set consisting of two clip retainers for class 400 PLD enclosure lights (replacement part)
Plug-in power supply unit for class 400 LED enclosure lights, including country-specific plug adapters for Europe, Great Britain, USA and Australia; max. output voltage 12 W
Plug-in power supply unit for class 400 LED enclosure lights, including country-specific plug adapters for Europe, Great Britain, USA and Australia; max. output voltage 30 W
"$pageName"