Tuoteluettelo - OPC-tiedonsiirtoliitäntä

Suodatin

6 osumaa

Software - PC WORX UA SERVER-PLC 10 - 2402684

OPC UA server for communication with a maximum of 10 modular small-scale controllers (AXC 1xxx or ILC 1x1)

Software - PC WORX UA SERVER-PLC 40 - 2402685

OPC UA server for communication with a maximum of 25 controllers

Software - PC WORX UA SERVER-PLC 80 - 2402686

OPC UA server for communication with a maximum of 200 controllers

Software - AX OPC SERVER - 2985945

AX OPC SERVER, communication interface for OPC-capable visualization with PC WORX-based controls.

Software - AX OPC SERVER CPY - 2988463

The AX OPC SERVER copy license enables the installation and parallel use of the AX OPC SERVER on multiple workstations. It is a workstation license. A workstation full license is also required.

Software - IBS OPC SERVER - 2729127

INTERBUS OPC server, communication interface between distributed INTERBUS and Ethernet networks and visualizations.

6 Osumat