Tuoteluettelo - monitoimikotelot ME-PLC

Suodatin

19 osumaa

Housing cover - ME PLC 40 CS GY7035 - 2201490

Cover, short design, color: light gray

Housing cover - ME PLC 40 CS TRANS - 2201491

Component housing, Cover, color: transparent, width: 40 mm

Front connection module - ME PLC 40 CT10 GY7035 - 2201492

Connection technology carrier, fully assembled with FKCN 1 x 10-pos., cover and release lever, incl. fitted cover; corresponding header: MSTBA 2,5/10-G (1757543)

Front connection module - ME PLC 40 CT20 GY7035 - 2201493

Connection technology carrier, fully assembled with FKCN 2 x 10-pos., cover and release lever, incl. fitted cover; corresponding header: 1 x CCDN 2,5/10-G1 P26 THR (1734355)

Front connection module - ME PLC 40 CT36 GY7035 - 2201494

Connection technology carrier, fully assembled with FKCN 2 x 18-pos., cover and release lever, incl. fitted cover; corresponding header: 1 x CCDN 2,5/18-G1 P26 THR (1734436)

Front connection module - ME PLC 40 CTRJ45 GY7035 - 2201495

Connection technology carrier for RJ45 connection, pre-assembled with cover and release lever; incl. fitted cover and 2 x RJ45 connector plugs

Front connection module - ME PLC 40 CL GY7035 - 2201505

Universal cover, long design, color: light gray

Components of electronic housing - ME PLC 40 MT S BK - 2201496

Matrix with defined engagement mechanism, for assembly underneath the cover in short design, color: black

Components of electronic housing - ME PLC 40 PL S GY7035 - 2201497

Fitted plate, for assembly underneath the cover in short design, color: light gray

End clamp - ME PLC EBT GY7035 - 2201498

End brackets for DIN rail mounting, incl. fixing screws

19 Osumat