Approval
DIN rail type
Color
Rated current
Rated voltage
Number of connections
Width
Minimum cross section (solid)
Maximum cross section (solid)
Maximum cross section (stranded)
Minimum cross section (stranded)
High-current terminal block, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 2, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: gray, mounting type: NS 35/15
High-current terminal block, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 2, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 16 mm, color: blue, mounting type: NS 35/15
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 6, number of positions: 3, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 48 mm, color: gray, mounting type: NS 35/15
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 8, number of positions: 4, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, color: gray/black-yellow, mounting type: NS 35/15
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 8, number of positions: 4, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, height: 68.3 mm, color: gray/black-yellow, mounting type: direct screw connection
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 8, number of positions: 4, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, color: gray/blue, mounting type: NS 35/15
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 10, number of positions: 5, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 80 mm, color: gray/blue/black-yellow, mounting type: NS 35/15
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 10, number of positions: 5, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 80 mm, height: 68.3 mm, color: gray/blue/black-yellow, mounting type: direct screw connection
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 8, number of positions: 4, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 64 mm, height: 68.3 mm, color: gray/blue, mounting type: direct screw connection
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: Power-Turn connection, number of connections: 6, number of positions: 3, cross section: 2.5 mm² - 35 mm², AWG: 12 - 2, width: 48 mm, height: 68.3 mm, color: gray, mounting type: direct screw connection
"$pageName"