Tuoteluettelo - asennuskotelo ME

Suodatin

355 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Muut mahdollisuudet
    Sulje

    Approval



facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • Muut mahdollisuudet
    Sulje

    Color



Mounting base housing - ME 22,5 UT/FE BUS/ 5+2 KMGY - 2201856

DIN rail housing, Lower housing part with metal foot catch, tall design, with vents, width: 22.6 mm, height: 99 mm, Depth: 107.3 mm, cross connection: integrated bus connector, number of positions cross connector: 5+2, color: light gray (7035)

Mounting base housing - ME 17,5 UT TBUS KMGY - 2914783

DIN rail housing, Lower housing part with metal foot catch, tall design, with vents, width: 17.6 mm, height: 99 mm, Depth: 107.3 mm, cross connection: DIN rail connector (optional), number of positions cross connector: 5, color: light gray (7035)

Mounting base housing - ME 90 UT KMGY - 2200279

DIN rail housing, Lower housing part with metal foot catch, tall design, with vents, width: 90.4 mm, height: 99 mm, Depth: 107.3 mm, cross connection: without bus connector, number of positions cross connector: not relevant, color: light gray (7035)

Mounting base housing - ME 67,5 UT/FE KMGY - 2200535

DIN rail housing, Lower housing part with metal foot catch, tall design, with vents, width: 67.8 mm, height: 99 mm, Depth: 107.3 mm, cross connection: without bus connector, number of positions cross connector: not relevant, color: light gray (7035)

Mounting base housing - ME 90 UT/FE KMGY - 2200536

DIN rail housing, Lower housing part with metal foot catch, tall design, with vents, width: 90.4 mm, height: 99 mm, Depth: 107.3 mm, cross connection: without bus connector, number of positions cross connector: not relevant, color: light gray (7035)

Mounting base housing - ME 22,5 F-UT BUS/ 5+2 GN - 2706014

DIN rail housing, Lower housing part with metal foot catch, flat design, with vents, width: 22.6 mm, height: 99 mm, Depth: 84.8 mm, cross connection: integrated bus connector, number of positions cross connector: 5+2, color: green (6021)

Mounting base housing - ME 22,5 F-UTG BUS/ 5+2 GN - 2706027

DIN rail housing, Lower housing part with metal foot catch, flat design, without vents, width: 22.6 mm, height: 99 mm, Depth: 84.8 mm, cross connection: integrated bus connector, number of positions cross connector: 5+2, color: green (6021)

Mounting base housing - ME 22,5 F-UT BUS/10+2 GN - 2706030

DIN rail housing, Lower housing part with metal foot catch, flat design, with vents, width: 22.6 mm, height: 99 mm, Depth: 84.8 mm, cross connection: integrated bus connector, number of positions cross connector: 10+2, color: green (6021)

Mounting base housing - ME 22,5 F-UTG BUS/10+2 GN - 2706043

DIN rail housing, Lower housing part with metal foot catch, flat design, without vents, width: 22.6 mm, height: 99 mm, Depth: 84.8 mm, cross connection: integrated bus connector, number of positions cross connector: 10+2, color: green (6021)

Mounting base housing - ME 22,5 SF-UT GN - 2708009

DIN rail housing, Lower housing part with metal foot catch, ultra-flat design, with vents, width: 22.6 mm, height: 99 mm, Depth: 44.3 mm, cross connection: without bus connector, number of positions cross connector: not relevant, color: green (6021)

355 Osumat