Tuoteluettelo - asennuskotelo ME

Suodatin

333 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Muut mahdollisuudet
    Sulje

    Approval



Electronic housing - ME 90 UT KMGY - 2200279

Component housing with vents, Lower part, Cross connection: without bus connector, Color: light gray, Width: 90 mm, Length: 99 mm, Height: 114.5 mm, Number of positions cross connector: not relevant

Electronic housing - ME 67,5 UT/FE KMGY - 2200535

Component housing with vents, Lower part, Cross connection: without bus connector, Color: light gray, Width: 67.5 mm, Length: 99 mm, Height: 114.5 mm, Number of positions cross connector: not relevant

Electronic housing - ME 90 UT/FE KMGY - 2200536

Component housing with vents, Lower part, Cross connection: without bus connector, Color: light gray, Width: 90 mm, Length: 99 mm, Height: 114.5 mm, Number of positions cross connector: not relevant

Electronic housing - ME 12,5 OTU-MKDSO GN - 2278856

Component housing, Upper part, Color: green, Width: 12.5 mm, Length: 99 mm, Height: 38.5 mm

Electronic housing - ME 17,5 OTU-MKDSO GN - 2278872

Component housing, Upper part, Color: green, Width: 17.5 mm, Length: 99 mm, Height: 38.5 mm

Electronic housing - ME 22,5 OTU-MKDSO GN - 2278966

Component housing, Upper part, Color: green, Width: 22.5 mm, Length: 99 mm, Height: 38.5 mm

Electronic housing - ME 45 OTU-MKDSO GN - 2279826

Component housing, Upper part, Color: green, Width: 45 mm, Length: 99 mm, Height: 38.5 mm

Electronic housing - ME 22,5 F-UT BUS/ 5+2 GN - 2706014

Component housing with vents, Lower part, Cross connection: integrated bus connector, Color: green, Width: 22.5 mm, Length: 99 mm, Height: 106 mm, Number of positions cross connector: 5+2

Electronic housing - ME 22,5 F-UTG BUS/ 5+2 GN - 2706027

Component housing without vents, Lower part, Cross connection: integrated bus connector, Color: green, Width: 22.5 mm, Length: 99 mm, Height: 106 mm, Number of positions cross connector: 5+2

Electronic housing - ME 22,5 F-UT BUS/10+2 GN - 2706030

Component housing with vents, Lower part, Cross connection: integrated bus connector, Color: green, Width: 22.5 mm, Length: 99 mm, Height: 106 mm, Number of positions cross connector: 10+2

333 Osumat