Tuoteluettelo - konfiguroitavat liityntämoduulit

Suodatin

64 osumaa

facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

  • Muut mahdollisuudet
    Sulje

    Number of connections



Marshalling patchboard - PTMC 1,5 /1-3 -NS - 3001905

Marshalling patchboard, Nom. voltage: 500 V, Nominal current: 10 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection method: Push-in connection, Number of positions: 1, Number of connections: 6, Length: 63 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /2-3 -NS - 3001906

Marshalling patchboard, Nom. voltage: 500 V, Nominal current: 10 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection method: Push-in connection, Number of positions: 2, Number of connections: 12, Length: 63 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /3-3 -NS - 3001907

Marshalling patchboard, Nom. voltage: 500 V, Nominal current: 10 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection method: Push-in connection, Number of positions: 3, Number of connections: 18, Length: 63 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /4-3 -NS - 3001908

Marshalling patchboard, Nom. voltage: 500 V, Nominal current: 10 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection method: Push-in connection, Number of positions: 4, Number of connections: 24, Length: 63 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /5-3 -NS - 3001910

Marshalling patchboard, Nom. voltage: 500 V, Nominal current: 10 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection method: Push-in connection, Number of positions: 5, Number of connections: 30, Length: 63 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /6-3 -NS - 3001911

Marshalling patchboard, Nom. voltage: 500 V, Nominal current: 10 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection method: Push-in connection, Number of positions: 6, Number of connections: 36, Length: 63 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /7-3 -NS - 3001913

Marshalling patchboard, Nom. voltage: 500 V, Nominal current: 10 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection method: Push-in connection, Number of positions: 7, Number of connections: 42, Length: 63 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /8-3 -NS - 3001914

Marshalling patchboard, Nom. voltage: 500 V, Nominal current: 10 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection method: Push-in connection, Number of positions: 8, Number of connections: 48, Length: 63 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /1-2 -NS - 3001915

Marshalling patchboard, Nom. voltage: 500 V, Nominal current: 10 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection method: Push-in connection, Number of positions: 1, Number of connections: 4, Length: 63 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /2-2 -NS - 3001916

Marshalling patchboard, Nom. voltage: 500 V, Nominal current: 10 A, Cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection method: Push-in connection, Number of positions: 2, Number of connections: 8, Length: 63 mm, Color: gray, Assembly: NS 35/7,5, NS 35/15

64 Osumat