Approval
Function
FX fiber optic ports
FX fiber optic ports
Product family
Equipment type
Degree of protection
Mounting type
Ambient temperature (operation)
Transmission speed
Managed Switch 2000, 5 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 16 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 8 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 16 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class A
Managed Switch 2000, 5 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B
Managed Switch 2000, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B, Coated PCB
Managed Switch 2000, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, PROFINET Conformance-Class B, PROFINET mode preset, PROFINET status LEDs
Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.
Sulje
"$pageName"