Tuoteluettelo - salamavirran mittaus

Suodatin

6 osumaa

Lightning current measuring system - LM-S-A/C-3S-ETH - 2800618

Evaluation unit for the live monitoring system for the continuous detection and evaluation of lightning strikes. Up to three optical lightning sensors can be connected.

Lightning current measuring system - LM-S-LS-H - 2800616

Optical lightning sensor for the live monitoring system for the continuous detection and evaluation of lightning strikes. IP67 protection.

FO patch cable - FOC-SJ:14-ST/.../.../... - 1417723

Assembled FO cable, PROFINET cable type B, 200/230 μm PCF fiber, SC-RJ/IP67 push-pull metal housing to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone and UV resistant, for fixed indoor installation, variable length

Lightning current measuring system - LM-S-C-3LS - 2800617

O/E module for live monitoring system for the continuous detection and evaluation of lightning strikes.

Assembly adapters - MONTAGE ADAPTER LM-S-LS 02 - 2906891

Adapter for easy and correct mounting of the optical lightning sensor for measuring lightning surge currents in a rotor blade of a wind turbine generator.

Assembly adapters - LM-S-UWA - 2907466

Universal wall adapter for the easy and professional mounting of the LM-S evaluation unit directly on the wall/on a mounting plate.

6 Osumat