Approval
Fieldbus
Interfaces
Engineering tool
Mass storage
Number of pulse/direction outputs
Programming memory
Number of analog outputs
Retentive mass storage
Ambient temperature (operation)
Number of analog inputs
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
Inline controller for use under harsh ambient conditions, with Ethernet interface for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with connector and labeling field.
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
Inline controller for use under harsh ambient conditions, with Ethernet interface for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with connector and labeling field.
Inline Controller with Ethernet interface and GSM modem for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with plug and labeling field.
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
Inline controller with integrated pulse/direction/PWM interface, RS-485/RS-422, analog inputs (0 ... 10 V), and analog outputs (0 ... 10 V), with programming options according to IEC 61131-3
ILC 131 starter kit incl. ILC 131 ETH, control panel, power supply unit, plus accessories and cables with test application set up
Inline Controller with PROFINET interface for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with plug and labeling field.
Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.
Sulje
"$pageName"