Tuoteluettelo - laitesuojaus, tyyppi 3

Suodatin

41 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UN_STR, helpText=, helpImageUrl=]

Type 3 surge protection device - PLT-SEC-T3-230-FM - 2905229

Pluggable device protection, according to type 3/class III, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE), with integrated surge-proof fuse and remote indication contact. Also suitable for DC applications.

Type 3 surge protection device - PLT-SEC-T3-120-FM - 2905228

Pluggable device protection, according to type 3/class III, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE), with integrated surge-proof fuse and remote indication contact. Also suitable for DC applications.

Type 3 surge protection device - PLT-SEC-T3-60-FM - 2905225

Pluggable device protection, according to type 3/class III, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE), with integrated surge-proof fuse and remote indication contact. Also suitable for DC applications.

Type 3 surge protection device - PLT-SEC-T3-24-FM - 2905223

Pluggable device protection, according to type 3/class III, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE), with integrated surge-proof fuse and remote indication contact. Also suitable for DC applications.

Type 3 surge protection device - PLT-SEC-T3-3S-230-FM - 2905230

Plug-in device protection, according to type 3/class III, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), with integrated surge-proof fuse and remote indication contact.

Type 3 surge protection plug - PLT-SEC-T3-230-P - 2905235

Replacement plug for type 3 device protection from the PLUGTRAB SEC T3 product range. 230 V nominal voltage.

Type 3 surge protection plug - PLT-SEC-T3-120-P - 2905234

Replacement plug for type 3 device protection from the PLUGTRAB SEC T3 product range. 120 V nominal voltage.

Type 3 surge protection plug - PLT-SEC-T3-60-P - 2905233

Replacement plug for type 3 device protection from the PLUGTRAB SEC T3 product range. 60 V nominal voltage.

Type 3 surge protection plug - PLT-SEC-T3-24-P - 2905232

Replacement plug for type 3 device protection from the PLUGTRAB SEC T3 product range. 24 V nominal voltage.

Type 3 surge protection plug - PLT-SEC-T3-3S-230-P - 2905236

Replacement plug for type 3 device protection from the PLUGTRAB SEC T3 3S product range. 230 V nominal voltage.

41 Osumat