Tuoteluettelo - hybridiliittimet moottoriliitäntään

Suodatin

11 osumaa

Crimp contact - CK1,0-ED-1,0ST AU - 1409082

Turned 1.0 mm crimp contact, single male contact, 0.14 - 1.0 mm² conductor cross section, gold-plated

Crimp contact - CK2,0-ED-2,5ST AU - 1409095

Turned 2.0 mm crimp contact, single male contact, conductor cross section 1.5 - 2.5 mm², gold-plated

Crimp contact - CK2,0-ED-1,0ST AU - 1409118

Turned 1.0 mm crimp contact, single male contact, conductor cross section 0.35 - 1.0 mm², gold-plated

Crimp contact - CK1,0-ED-0,5ST AU - 1409121

Turned 1.0 mm crimp contact, single male contact, conductor cross section 0.14 - 0.5 mm², gold-plated

Protective covers - HC-MOT-SD-FLT-KU-IP54 - 1409134

Protective cover for sleeve housing, IP54

Protective cap - HC-MOT-SD-L-KU - 1409147

Coated protective cover for the housing on the motor side

11 Osumat