Approval
DIN rail type
Rated current
Rated voltage
Maximum cross section (stranded)
Number of connections
Minimum cross section (solid)
Color
Minimum cross section (stranded)
Maximum cross section (solid)
Fuse modular terminal block, fuse type: Glass / ceramics / ..., connection method: Push-in connection, cross section: 0.2 mm²- 6 mm², AWG: 24 - 10, nominal current: 6.3 A, nom. voltage: 500 V, width: 6.2 mm, fuse type: G / 5 x 20, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., connection method: Push-in connection, cross section: 0.2 mm²- 6 mm², AWG: 24 - 10, nominal current: 6.3 A, nom. voltage: 500 V, width: 6.2 mm, fuse type: G / 5 x 20, mounting type: NS 35/7,5, NS 35/15, color: gray
Fuse modular terminal block, fuse type: Glass / ceramics / ..., connection method: Push-in connection, cross section: 0.5 mm²- 10 mm², AWG: 20 - 8, nominal current: 10 A, nom. voltage: 630 V, width: 8.2 mm, fuse type: G / 6,3 x 32, mounting type: NS 35/7,5, NS 35/15, color: black
Lever-type fuse terminal block, black, for 5 x 20 mm G fuse inserts, with LED for 24 V AC/DC
Lever-type fuse terminal block, gray, for 5 x 20 mm cartridge fuse-links, with LED for 24 V DC
Lever-type fuse terminal block, with blue basic terminal block and black lever, for 5 x 20 mm cartridge fuse-links, with LED for 24 V DC
Fuse modular terminal block, fuse type: Glass / ceramics / ..., connection method: Push-in connection, cross section: 0.5 mm²- 10 mm², AWG: 20 - 8, nominal current: 10 A, nom. voltage: 250 V, width: 8.2 mm, fuse type: G / 6,3 x 32, mounting type: NS 35/7,5, NS 35/15, color: black
Lever-type fuse terminal block, black, for 5 x 20 mm G fuse inserts, with LED for 60 V DC
Fuse modular terminal block, fuse type: Glass / ceramics / ..., connection method: Push-in connection, cross section: 0.5 mm²- 10 mm², AWG: 20 - 8, nominal current: 10 A, nom. voltage: 24 V, width: 8.2 mm, fuse type: G / 6,3 x 32, mounting type: NS 35/7,5, NS 35/15, color: black
Lever-type fuse terminal block, color: black, for 5 x 20 mm G fuse inserts, with LED for 250 V AC
Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.
Sulje
"$pageName"