Tuoteluettelo - etäkäytön toimintomoduulit

Suodatin

1 osumaa

Function block - RESY+ - 2400295

Resy+ includes function block libraries. The control technology from Phoenix Contact supplements remote control protocols, such as IEC 60870-5-101/104, Modbus TCP/RTU, and ODP (Open Data Port). Resy+ is used in water management, the gas sector, and the energy industry, for example. The function blocks can be downloaded.

1 Osumat