Tuoteluettelo - taajuusmuuttajat IP20

Suodatin

4 osumaa

Frequency inverter - VFD 5007 IL IB - 2701054

The Inline frequency inverter is a 3-phase compact device with 0.75 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5015 IL IB - 2701055

The Inline frequency inverter is a 3-phase compact device with 1.5 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5022 IL IB - 2701057

The Inline frequency inverter is a 3-phase compact device with 2.2 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5040 IL IB - 2701058

The Inline frequency inverter is a 3-phase compact device with 4.0 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

4 Osumat