Tuoteluettelo - valokaapeliasennus

Suodatin

110 osumaa

FO connectors - PSM-SET-SCRJ-DUP/2-HCS - 2313070

SC-RJ connector set for PCF fiber, for self-assembly, consisting of 2 duplex quick mounting connectors with bend protection, for a single wire diameter of 2.9 mm

FO cable - FL FOC PN-B-980/1000 - 2313397

PROFINET polymer fiber cable, duplex 980 μm/1000 μm, heavy-weight design, for installation in stationary systems and machines, by the meter, without male connector

FO cable - FL FOC PN-C-FLEX-980/1000 - 2313407

PROFINET polymer fiber cable, duplex, 980/1000 μm, heavy-weight highly flexible design, for flexible cable conduit applications, by the meter, without connector

FO cable - PSM-LWL-KDHEAVY-980/1000 - 2744319

Polymer fiber cable, duplex 980 μm/1000 μm, medium-weight version for installation in stationary systems and machines, by the meter without male connector

FO cable - PSM-LWL-RUGGED-980/1000 - 2744322

Polymer fiber cable, duplex 980μm/1000μm, heavy-weight version for installation in stationary systems and machines, by the meter without male connector

FO cable - FL FOC PN-B-HCS-200/230 - 2313766

PROFINET PCF fiber cable, duplex 200 μm / 230 μm, for installation in stationary systems and machines, type B, PVC outer sheath, sold by the meter without plug

FO cable - PSM-LWL-RUGGED-FLEX-980/1000 - 2744335

Polymer fiber cable, duplex 980/1000 μm, heavy-weight, highly flexible version for flexible conduit applications, by the meter, without connector

Assembly tool - PSM-HCS-CLEAVETOOL - 2744995

Fiber cleaving tool for PCF fibers, pin assignment: F-SMA for the assembly of F-SMA quick mounting connectors, supplements PSM-PCF-KONFTOOL...

FO cable - PSM-LWL-GDM-RUGGED- 50/125 - 2799322

Fiber glass cable, duplex 50 μm/125 μm, by the meter, without male connector, for installation in stationary systems and machines

FO cable - PSM-LWL-GDO- 50/125 - 2799432

Fiberglass cable, duplex 50/125 μm, by the meter, without connector, for outdoor installation

110 Osumat