Approval
Mounting type
Rated current
Maximum cross section (stranded)
Minimum cross section (stranded)
Feed-through terminal block, nom. voltage: 690 V, nominal current: 17.5 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.2 mm² - 1.5 mm², width: 7 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, with an open screw shaft, nom. voltage: 690 V, nominal current: 17.5 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 1.5 mm², width: 7 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 690 V, nominal current: 24 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.2 mm² - 2.5 mm², width: 8 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, with an open screw shaft, nom. voltage: 690 V, nominal current: 24 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 2.5 mm², width: 8 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 690 V, nominal current: 32 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.2 mm² - 4 mm², width: 10 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, with an open screw shaft, nom. voltage: 690 V, nominal current: 32 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 4 mm², width: 10 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through modular terminal block, nom. voltage: 690 V, nominal current: 41 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.2 mm² - 6 mm², width: 11 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, with an open screw shaft, nom. voltage: 690 V, nominal current: 41 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.2 mm² - 6 mm², width: 11 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through modular terminal block, nom. voltage: 690 V, nominal current: 76 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 16 mm², width: 15 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through modular terminal block, with an open screw shaft, nom. voltage: 690 V, nominal current: 76 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 16 mm², width: 15 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.
Sulje
"$pageName"