Tuoteluettelo - Ex-suojakotelot, joissa kaksi johdotustasoa

Suodatin

3 osumaa

facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=]

Junction box - D PX A 177X177X145 - 0899324

Junction box, With two wiring levels, material: Glass-fiber-reinforced polyester with added graphite, black, 177 mm x 177 mm x 145 mm, type of locking: Screw-on cover

Junction box - D PX A 360X177X145 - 0899325

Junction box, With two wiring levels, material: Glass-fiber-reinforced polyester with added graphite, black, 360 mm x 177 mm x 145 mm, type of locking: Screw-on cover

Junction box - D PX A 360X360X145 - 0899326

Junction box, With two wiring levels, material: Glass-fiber-reinforced polyester with added graphite, black, 360 mm x 360 mm x 145 mm, type of locking: Screw-on cover

3 Osumat