Tuoteluettelo - EVO-lisätarvikkeet

Suodatin

12 osumaa

Adapter - HC-D-TA-M25-PLRBK - 1411352

EVO plastic adapter with bayonet locking, for EVO housing series D, for M25 screw connections.

Adapter - HC-D-TA-PG16-PLR-BK - 1411353

EVO plastic adapter with bayonet locking, for EVO housing series D, for Pg16 screw connections.

Adapter - HC-D-TA-NPT-3/4-PLR-BK - 1411354

EVO plastic adapter with bayonet locking, for EVO housing series D, for 3/4" NPT screw connections.

Profile gasket - HC-B06-SP-CBK - 1411477

Profile gasket for HEAVYCON EVO supporting base element type B6, conductive

Profile gasket - HC-B10-SP-CBK - 1411479

Profile gasket for HEAVYCON EVO supporting base element type B10, conductive

Profile gasket - HC-B16-SP-CBK - 1411480

Profile gasket for HEAVYCON EVO supporting base element type B16, conductive

Profile gasket - HC-B24-SP-CBK - 1411482

Profile gasket for HEAVYCON EVO supporting base element type B24, conductive

Flat gasket - HC-B06-SG-CBK - 1411483

Replacement flat gasket, for HEAVYCON panel mounting base, HC-STA-...AL, type B6, conductive

Flat gasket - HC-B10-SG-CBK - 1411484

Replacement flat gasket, for HEAVYCON panel mounting base, HC-STA....AL, type B10, conductive

Flat gasket - HC-B16-SG-CBK - 1411485

Replacement flat gasket, for HEAVYCON panel mounting base, HC-STA....AL, type B16, conductive

12 Osumat