Tuoteluettelo - sähköajoneuvojen jäännösvirran valvonta

Suodatin

2 osumaa

Differential current monitoring - EV-RCM-C1-AC30-DC6 - 1622450

The residual current module is used for AC and DC residual current detection in AC charging points. The higher-level safety equipment (e.g., residual current circuit breaker) is protected against potential DC residual currents. A 1 or 2-channel product version is available.

Differential current monitoring - EV-RCM-C2-AC30-DC6 - 1622451

The residual current module is used for AC and DC residual current detection in AC charging points. The higher-level safety equipment (e.g., residual current circuit breaker) is protected against potential DC residual currents. A 1 or 2-channel product version is available.

2 Osumat