Tuoteluettelo - dataloggerit

Suodatin

1 osumaa

Program / configuration memory - SD FLASH 2GB EMLOG - 2403484

Program and configuration memory for extending the internal Flash memory, plug-in, 2 GB, with license key and EMlog application, for use with an ILC 191 ME/AN Inline controller. The Emlog application is used to read from measuring devices via pulses, analog values, Modbus/RTU. The web-based interface can be used to configure the channels/devices and the connection to a higher-level system.

1 Osumat