Tuoteluettelo - energianhallinnan komponentit

Suodatin

1 osumaa

Program / configuration memory - SD FLASH 2GB EMLOG - 2403484

Program and configuration memory for extending the internal Flash memory, plug-in, 2 GB, with license key and EMlog application, for use with an ILC 191 ME/AN Inline controller. The Emlog application is used to read from measuring devices via pulses, analog values, Modbus/RTU. The web-based interface can be used to configure the channels/devices and the connection to a higher-level system.

Hinta:
Save money: Best price starts from {0} pieces!
1 Osumat
 

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260