Tuoteluettelo - DC-liitäntätekniikka kenttäkaapelointia varten

Suodatin

11 osumaa

facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

Connector - PV-CF-S 2,5-6 (+) - 1774674

Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated current: 27 A, Connection method: Spring-cage, Type of contact: Socket

Hinta:
Save money: Best price starts from {0} pieces!

Connector - PV-CM-S 2,5-6 (-) - 1774687

Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated current: 27 A, Connection method: Spring-cage, Type of contact: Pin

Hinta:
Save money: Best price starts from {0} pieces!

Connector - PV-CF-S 6-16 (+) - 1790784

Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 16 mm², rated current: 40 A, Connection method: Spring-cage, Type of contact: Socket

Hinta:
Save money: Best price starts from {0} pieces!

Connector - PV-CM-S 6-16 (-) - 1790797

Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 16 mm², rated current: 40 A, Connection method: Spring-cage, Type of contact: Pin

Hinta:
Save money: Best price starts from {0} pieces!

Connector - PV-C4M-S 2,5-6 (-) - 1020775

Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated current: 20 A, Connection method: Spring-cage, Type of contact: Pin

Hinta:
Save money: Best price starts from {0} pieces!

Connector - PV-C4F-S 2,5-6 (+) - 1020776

Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated current: 20 A, Connection method: Spring-cage, Type of contact: Socket

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic Y-distributor - PV-ED6/Y-120(2+/1-) - 1030649

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic Y-distributor, housing material: PPE, color: black

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic Y-distributor - PV-ED6/Y-120(1+/2-) - 1030650

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic Y-distributor, housing material: PPE, color: black

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic adapter set - PV-AS-MC4/6-150-MN-SET1 - 1079531

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic adapter set, type: Adapter, color: black, rated current: 35 A, cable length: 150. Connect these connectors only to other connectors of the same type made by the same manufacturer. When making the connections, always observe the specifications regarding nominal voltage and nominal current. The smallest common value is permissible.

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic connector - PV-C1M-C-HSG - 1050770

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², nom. voltage: 1500 V, rated current: 27 A, Connection method: Crimp, Type of contact: Pin, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Hinta:
Save money: Best price starts from {0} pieces!
11 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260