Charging standard
Standard (or regulation), according to which a product is approved or designed
Charge current
DC charging cable, DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 60 A / 1000 V (DC), design line Standard, cable: 2.5 m, black, straight, mating face: black, handle area: gray
DC charging cable, DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 60 A / 1000 V (DC), design line Standard, cable: 4.5 m, black, straight, mating face: black, handle area: gray
DC charging cable, DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 125 A / 1000 V (DC), design line Standard, cable: 5 m, black, straight, mating face: black, handle area: gray
DC charging cable, DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 200 A / 1000 V (DC), design line Standard, cable: 10 m, black, straight, NOTE: The cable length exceeds the normative guideline length of 10 m., mating face: black, handle area: gray
DC charging cable, DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 200 A / 1000 V (DC), design line Standard, cable: 5 m, black, straight, mating face: black, handle area: gray
DC charging cable, DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 60 A / 1000 V (DC), design line Standard, cable: 6 m, black, straight, NOTE: Cable management may be required., mating face: black, handle area: gray
DC charging cable, DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 60 A / 1000 V (DC), design line Standard, cable: 10 m, black, straight, NOTE: The cable length exceeds the normative guideline length of 10 m., mating face: black, handle area: gray
DC charging cable, DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 125 A / 1000 V (DC), design line Standard, cable: 3 m, black, straight, mating face: black, handle area: gray
DC charging cable, DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 125 A / 1000 V (DC), design line Standard, cable: 1 m, black, straight, mating face: black, handle area: gray
DC charging cable, DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 125 A / 1000 V (DC), design line Standard, cable: 4 m, black, straight, mating face: black, handle area: gray
Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.
Sulje
"$pageName"