Tuoteluettelo - Näyttökotelo DCS

Suodatin

26 osumaa

Electronic housing - DCS 5,7 M C O C 1 7035 - 2203172

Display housing, 5.7", light gray, central window, front level, consisting of two half shells, four front plates with screws

Electronic housing - DCS 5,7 M C O BP C 7035 - 2203173

Display housing, 5.7", light gray, central window, front level, for battery pack consisting of two half shells, with screws and battery pack contacts

Electronic housing - DCS 5,7 M 1F RL W C 7035 - 2203174

Display housing, 5.7", light gray, consisting of two half shells with screws, window in the middle. Front 1.1 mm recessed, keypad areas on the left and right recessed for wall installation

Electronic housing - DCS 5,7 L 1F R BP 1 7035 - 2203175

Display housing, 5.7", light gray, consisting of two half shells, four front plates with screws and battery pack contacts, window on the left. Front 1.1 mm recessed, keypad area on the right, recessed for battery pack

Electronic housing - DCS 5,7 L 1F R W C 7035 - 2203176

Display housing, 5.7", light gray, consisting of two half shells with screws, window on the left. Front 1.1 mm recessed, keypad area on the right recessed for wall installation

Electronic housing - DCS 7 M C O C 1 7035 - 2203183

Display housing, 7", light gray, central window, front level, consisting of two half shells, four front plates with screws

Electronic housing - DCS 7 M C O BP C 7035 - 2203184

Display housing, 7", light gray, central window, front level, for battery pack consisting of two half shells, with screws and battery pack contacts

Electronic housing - DCS 15 M C O C C 7035 - 2203189

Display housing, 15", light gray, central window, front level, consisting of two half shells with screws

Electronic housing - DCS 15 M C O SLV C 7035 - 2203190

Display housing, 15", light gray, central window, front level, with ventilation slots, cutout for connection technology angle plate, and VESA mount consisting of two half shells with screws

Electronic housing - DCS 15 M C O S C 7035 - 2203191

Display housing, 15", light gray, central window, front level, with cutout for connection technology angle plate consisting of two half shells with screws

26 Osumat