Approval
DIN rail type
Rated current
Number of connections
Width
Minimum cross section (solid)
Rated voltage
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum cross section (solid)
Disconnect terminal block, nom. voltage: 400 V, nominal current: 17.5 A, connection method: Quick connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, length: 76.4 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Disconnect terminal block, The max. load current must not be exceeded by the total current of all connected conductors.
Current and voltage are determined by the plug used., nom. voltage: 400 V, nominal current: 17.5 A, connection method: Quick connection, number of connections: 3, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 39.3 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Quick connection, cross section: 0.5 mm² - 2.5 mm², AWG: 20 - 14, length: 82.5 mm, width: 6.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Component terminal block, with integrated diode, connection method: Quick connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
"$pageName"