Tuoteluettelo - pilvijärjestelmä PROFINETille

Suodatin

10 osumaa

uutta

License - CLOUD CREDIT-10 - 2402986

Runtime license for using devices in the PROFICLOUD, credit: 87600 units

uutta

License - CLOUD CREDIT-5 - 2402987

Runtime license for using devices in the PROFICLOUD, credit: 43800 units

uutta

License - CLOUD CREDIT-2 - 2402988

Runtime license for using devices in the PROFICLOUD, credit: 17520 units

uutta

License - CLOUD CREDIT-1 - 2402989

Runtime license for using devices in the PROFICLOUD, credit: 8760 units

uutta

Cloud service - CLOUD SERVICE/WEATHER - 2403325

License for using meteorological information in the PROFICLOUD.

uutta

Cloud service - CLOUD SERVICE/CALC - 2403326

License for performing calculations in the PROFICLOUD.

uutta

Controller - AXC CLOUD-PRO - 2402985

Axiocontrol for communicating with the PROFICLOUD. For controlling Axioline I/Os directly. With 2 Ethernet interfaces and programming capabilities according to IEC 61131-3. Complete with connector plug and marking field.

uutta

Cloud coupler - CLOUD COUPLER-PRO - 2402990

Cloud coupler to connect the local PROFINET network to the PROFICLOUD, which enables the user to access PROFICLOUD services.

10 Osumat