Tuoteluettelo - kaapelit ja lisätarvikkeet

Suodatin

19 osumaa

Photovoltaic adapter set - PV-AS-MC4/6-150-MN-SET1 - 1079531

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic adapter set, type: Adapter, color: black, rated current: 35 A, cable length: 150. Connect these connectors only to other connectors of the same type made by the same manufacturer. When making the connections, always observe the specifications regarding nominal voltage and nominal current. The smallest common value is permissible.

Hinta:
Save money: Best price starts from {0} pieces!

Fuse plug - PV-PRO/OE-200/F-1000/14 - 1214613

Photovoltaic connector, Range of articles: Sunclix, Fuse plug, color: black, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², nom. voltage: 1000 V DC (bis 4000m ü. NN), rated current: 14 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Hinta:
Save money: Best price starts from {0} pieces!

Fuse plug - PV-PRO/OE-200/F-1000/19 - 1214610

Photovoltaic connector, Range of articles: Sunclix, Fuse plug, color: black, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², nom. voltage: 1000 V DC (bis 4000m ü. NN), rated current: 19 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Hinta:
Save money: Best price starts from {0} pieces!

Fuse plug - PV-PRO/M/F-200/F-1000/14 - 1220873

Photovoltaic connector, Range of articles: Sunclix, Fuse plug, color: black, nom. voltage: 1000 V DC (bis 4000m ü. NN), rated current: 14 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Hinta:
Save money: Best price starts from {0} pieces!

Fuse plug - PV-PRO/M/F-200/F-1000/19 - 1220866

Photovoltaic connector, Range of articles: Sunclix, Fuse plug, color: black, nom. voltage: 1000 V DC (bis 4000m ü. NN), rated current: 19 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Hinta:
Save money: Best price starts from {0} pieces!

Fuse plug - PV-PRO/M/F-200/F-1000/23 - 1220863

Photovoltaic connector, Range of articles: Sunclix, Fuse plug, color: black, nom. voltage: 1000 V DC (bis 4000m ü. NN), rated current: 23 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Hinta:
Save money: Best price starts from {0} pieces!

Fuse plug - PV-PRO/OE-200/F-1500/13 - 1214616

Photovoltaic connector, Range of articles: Sunclix, Fuse plug, color: black, nom. voltage: 1500 V DC (bis 4000m ü. NN), rated current: 13 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Hinta:
Save money: Best price starts from {0} pieces!

Fuse plug - PV-PRO/OE-200/F-1500/17 - 1214620

Photovoltaic connector, Range of articles: Sunclix, Fuse plug, color: black, nom. voltage: 1500 V DC (bis 4000m ü. NN), rated current: 17 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Hinta:
Save money: Best price starts from {0} pieces!

Fuse plug - PV-PRO/M/F-200/F-1500/13 - 1220808

Photovoltaic connector, Range of articles: Sunclix, Fuse plug, color: black, nom. voltage: 1500 V DC (bis 4000m ü. NN), rated current: 13 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Hinta:
Save money: Best price starts from {0} pieces!

Fuse plug - PV-PRO/M/F-200/F-1500/17 - 1220809

Photovoltaic connector, Range of articles: Sunclix, Fuse plug, color: black, nom. voltage: 1500 V DC (bis 4000m ü. NN), rated current: 17 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Hinta:
Save money: Best price starts from {0} pieces!
19 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260